🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Quad channel high side driver with analog current sense for automotive applications
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSSO 24 |
The VNQ5160K-E is a monolithic device made using STMicroelectronics VIPowerTM M0-5 technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $4.33 | 0% |
10-24 | $3.29 | 24% |
25-99 | $3.03 | 30% |
100-249 | $2.74 | 37% |
250-499 | $2.61 | 40% |
500 | $2.52 | 42% |
500 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSSO 24 |
The VNQ5160K-E is a monolithic device made using STMicroelectronics VIPowerTM M0-5 technology. It is intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility...
Read More
|