📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
QUAD CHANNEL HIGH SIDE SOLID STATE RELAY
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | PowerSO-10 |
The VNQ660SP is a monolithic device made by using| STMicroelectronics VIPower M0-3 Technology, intended for driving resistive or inductive loads with one side connected to ground.This device has four independent channels. Builtin thermal shutdown and output current limitation protect the chip from...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $8.79 | 0% |
10-24 | $8.59 | 2% |
25-99 | $8.37 | 5% |
100-249 | $7.78 | 11% |
250-450 | $7.61 | 13% |
450 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | PowerSO-10 |
The VNQ660SP is a monolithic device made by using| STMicroelectronics VIPower M0-3 Technology, intended for driving resistive or inductive loads with one side connected to ground.This device has four independent channels. Builtin thermal shutdown and output current limitation protect the chip from...
Read More
|