Active

VNQ9080AJTR

Quad channel high-side driver with Current Sense analog feedback for automotive applications

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 16

The is a quad channel high-side driver manufactured using ST proprietary VIPower M0-9 technology and housed in PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and diagnostics.The...
Read More

Key features
  • AEC-Q100 qualified
  • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
  • General
    • Quad channel smart high-side driver with current sense analog feedback
    • Very low standby current
    • Compatible with 3 V and 5 V CMOS outputs
  • CurrentSense diagnostic functions
    • Multiplexed analog feedback of: load current with high precision proportional current mirror
    • Overload and short to ground (power limitation) indication
    • Thermal shutdown indication
    • OFF-state open-load detection (with external pull-up)
    • Output short to VCC detection
    • Sense enable/disable
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
    • Loss of ground and loss of VCC
    • Reverse battery with external components
    • Electrostatic discharge protection
In stock
Quantity $ per unit Savings
1-9$2.700%
10-24$1.7535%
25-99$1.5941%
100-249$1.3450%
250-499$1.2554%
500$1.1059%
Contact sales
$2.70
$2.70
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 16

The is a quad channel high-side driver manufactured using ST proprietary VIPower M0-9 technology and housed in PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and diagnostics.The...
Read More

Key features
  • AEC-Q100 qualified
  • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
  • General
    • Quad channel smart high-side driver with current sense analog feedback
    • Very low standby current
    • Compatible with 3 V and 5 V CMOS outputs
  • CurrentSense diagnostic functions
    • Multiplexed analog feedback of: load current with high precision proportional current mirror
    • Overload and short to ground (power limitation) indication
    • Thermal shutdown indication
    • OFF-state open-load detection (with external pull-up)
    • Output short to VCC detection
    • Sense enable/disable
  • Protections
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
    • Loss of ground and loss of VCC
    • Reverse battery with external components
    • Electrostatic discharge protection