Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
60 GHz V-band contactless connectivity transceiver expansion board kit based on the ST60A3H1 for STM32 Nucleo
| Core Product | ST60A3H1C1CCEPY3 |
| ECCN US | 5A991.b.6.b |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The X-NUCLEO-60K1A1 is a kit composed of two expansion boards, an X-NUCLEO-60L1A1 expansion board, and an X-NUCLEO-60R1A1 expansion board, working as a pair, which can be plugged onto most STM32 Nucleo board equipped with the Arduino R3 connectors. It provides a complete evaluation kit that allows...
Read More
|
| Core Product | ST60A3H1C1CCEPY3 |
| ECCN US | 5A991.b.6.b |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The X-NUCLEO-60K1A1 is a kit composed of two expansion boards, an X-NUCLEO-60L1A1 expansion board, and an X-NUCLEO-60R1A1 expansion board, working as a pair, which can be plugged onto most STM32 Nucleo board equipped with the Arduino R3 connectors. It provides a complete evaluation kit that allows...
Read More
|