$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Sub-1 GHz RF expansion board based on the SPSGRF-915 module for STM32 Nucleo
| Target Application | Heat cost allocators (HCA) |
| Core Product | SPSGRF-915 |
| ECCN US | 5A002.a.2 |
| ECCN EU | 5A002.a.2 |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The X-NUCLEO-IDS01A5 is an evaluation board based on SPIRIT1 RF module SPSGRF-915 to allow expansion of STM32 Nucleo boards. The SPSGRF-915 module operates in the 915 MHz ISM band and is FCC certified (FCC ID: S9NSPSGRF) and IC certified (IC:8976C-SPSGRF). Identification of the operating frequency...
Read More
|
| Target Application | Heat cost allocators (HCA) |
| Core Product | SPSGRF-915 |
| ECCN US | 5A002.a.2 |
| ECCN EU | 5A002.a.2 |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The X-NUCLEO-IDS01A5 is an evaluation board based on SPIRIT1 RF module SPSGRF-915 to allow expansion of STM32 Nucleo boards. The SPSGRF-915 module operates in the 915 MHz ISM band and is FCC certified (FCC ID: S9NSPSGRF) and IC certified (IC:8976C-SPSGRF). Identification of the operating frequency...
Read More
|