X00619MN5AL2

X00619MN5AL2

Active

X00619MA5AL2

0.8 A sensitive gate high immunity SCR thyristor

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The X00619 SCR can be used as on/off function in applications where topology does not offer high current for gate triggering.


This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh environments.

Key features
  • On-state rms current, IT(RMS) 0.8 A
  • Repetitive peak off-state voltage 600 V
  • Triggering gate current from 30 to 200 μA
  • ECOPACK2 compliant
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The X00619 SCR can be used as on/off function in applications where topology does not offer high current for gate triggering.


This device is optimized in forward voltage drop and inrush current capabilities for reduced power losses and high reliability in harsh environments.

Key features
  • On-state rms current, IT(RMS) 0.8 A
  • Repetitive peak off-state voltage 600 V
  • Triggering gate current from 30 to 200 μA
  • ECOPACK2 compliant