Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
_
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT-23 |
The 2STR1215 is a NPN transistor manufactured using new \PB-HCD\ (power bipolar high current density) technology. The resulting transistor shows exceptional high gain performances coupled with very low saturation voltage.
The complementary PNP is the 2STR2215.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-99 | $0.52 | 8% |
| 100-499 | $0.39 | 18% |
| 500 | $0.24 | 49% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT-23 |
The 2STR1215 is a NPN transistor manufactured using new \PB-HCD\ (power bipolar high current density) technology. The resulting transistor shows exceptional high gain performances coupled with very low saturation voltage.
The complementary PNP is the 2STR2215.
|