Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
ACEPACK 2 power module, triple boost (650 V, 49 mOhm typ.) plus half-bridge topology (650 V, 23.5 mOhm typ.) SiC Power MOSFET gen. 3 with NTC and capacitance
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 62.8 x 33.8 |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | ACEPACK 2 |
This power module realizes a triple boost plus half-bridge topology in an ACEPACK 2 module with NTC and capacitance, integrating the latest advances in silicon carbide MOSFETs from STMicroelectronics, represented by third generation technology. This modular solution is used to realize complex...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 62.8 x 33.8 |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | ACEPACK 2 |
This power module realizes a triple boost plus half-bridge topology in an ACEPACK 2 module with NTC and capacitance, integrating the latest advances in silicon carbide MOSFETs from STMicroelectronics, represented by third generation technology. This modular solution is used to realize complex...
Read More
|