Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Automotive 38 V, 500 mA synchronous step-down switching regulator with 30 µA quiescent current
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HTSSOP16 |
The A6985F automotive grade device is a step-down monolithic switching regulator able to deliver up to 0.5 A DC. The output voltage adjustability ranges from 0.85 V to VIN. The 100% duty cycle capability and the wide input voltage range meet the cold crank and load dump specifications for...
Read More
|
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HTSSOP16 |
The A6985F automotive grade device is a step-down monolithic switching regulator able to deliver up to 0.5 A DC. The output voltage adjustability ranges from 0.85 V to VIN. The 100% duty cycle capability and the wide input voltage range meet the cold crank and load dump specifications for...
Read More
|