📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

ACS102-6TA-TR

ACS102-6TA-TR

ACS102-6T1-TR

Active

Overvoltage protected AC switch

Quantity $ per Unit Savings
1 - 9$0.590%
10 - 99$0.5213%
100 - 250$0.4033%
Contact Sales
In stock
$0.59
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSO-8

The ACS102-6T belongs to the AC line switch family. This high performance switch can control a load of up to 0.2A.


The ACS102-6T switch includes an overvoltage crowbar structure to absorb the overvoltage energy, and a gate level shifter driver to separate the digital controller from the main switch. It is triggered with a negative gate current flowing out of the gate pin.

Key features
  • Needs no external protection snubber or varistor
  • Enables equipment to meet IEC 61000-4-5
  • Reduces component count by up to 80%
  • Interfaces directly with the microcontroller
  • Common package tab connection supports connection of several alternating current switches (ACS) on the same cooling pad
  • Integrated structure based on ASD technology
  • Overvoltage protection by crowbar technology
  • High noise immunity - static dV/dt > 300 V/μs