Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
12 A 800 V 150 ?C Overvoltage protected ACST in DPAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The ACST1220H-8B belongs to the ACST power switch family. This high-performance device is suited to home appliances or industrial systems.This high temperature 12 A AC switch embeds a Triac structure with a high voltage clamping device to absorb the inductive turn-off energy and withstand line...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.30 | 2% |
| 10-99 | $1.44 | 36% |
| 100-499 | $0.95 | 58% |
| 500 | $0.75 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The ACST1220H-8B belongs to the ACST power switch family. This high-performance device is suited to home appliances or industrial systems.This high temperature 12 A AC switch embeds a Triac structure with a high voltage clamping device to absorb the inductive turn-off energy and withstand line...
Read More
|