Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
12 A HiTJ ACST in IPAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | IPAK |
The ACST1220H-8H belongs to the ACST power switch family. This high-performance device is suited to home appliances or industrial systems.This high temperature 12 A AC switch embeds a Triac structure with a high voltage clamping device to absorb the inductive turn-off energy and withstand line...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.03 | 2% |
| 10-99 | $0.92 | 54% |
| 100-499 | $0.82 | 59% |
| 500 | $0.69 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | IPAK |
The ACST1220H-8H belongs to the ACST power switch family. This high-performance device is suited to home appliances or industrial systems.This high temperature 12 A AC switch embeds a Triac structure with a high voltage clamping device to absorb the inductive turn-off energy and withstand line...
Read More
|