📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

ACST610-8R

ACST610-8R

ACST610-8GTR

ACST610-8GTR

ACST610-8FP

Active

Free

Overvoltage protected AC switch

Quantity $ per Unit Savings
1 - 9$1.290%
10 - 24$1.1610%
25 - 99$1.1313%
100$0.9030%
Contact Sales
In stock
$1.29
or
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAB

The ACST6 series belongs to the ACS/ACST power switch family built with A.S.D. (application specific discrete) technology. This high performance device is suited to home appliances or industrial systems, and drives loads up to 6 A.


This ACST6 switch embeds a Triac structure and a high voltage clamping device able to absorb the inductive turn-off energy and withstand line transients such as those described in the IEC 61000-4-5 standards. The ACST610 needs only low gate current to be activated (IGT < 10 mA) and still shows a high noise immunity complying with IEC standards such as IEC 61000-4-4 (fast transient burst test).

Key features
  • Triac with overvoltage protection
  • Low IGT (< 10 mA)
  • TO-220FPAB insulated package:
    • complies with UL standards (file ref: E81734)
    • insulation voltage: 2000 VRMS