Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

ACST830-8FP

ACST830-8FP

ACST830-8GTR

ACST830-8GTR

Active

ACST830-8T

Overvoltage protected AC switch

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

The ACST8 series belongs to the ACS/ACST power switch family built around A.S.D. (application specific discrete) technology. This high performance device is suited to home appliances or industrial systems and drives an induction motor up to 8 A.This ACST8 switch embeds a Triac structure with a high...
Read More

Key features
  • Triac with overvoltage protection
  • High noise immunity: static dV/dt > 2000 V/μs
  • TO-220FPAB insulated package:
    • complies with UL standards (File ref : E81734)
    • insulation voltage: 2000 VRMS
  • Benefits:
    • Enables equipment to meet IEC 61000-4-5
    • High off-state reliability with planar technology
    • Needs no external overvoltage protection
    • Reduces the power passive component count
    • High immunity against fast transients described in IEC 61000-4-4 standards
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

The ACST8 series belongs to the ACS/ACST power switch family built around A.S.D. (application specific discrete) technology. This high performance device is suited to home appliances or industrial systems and drives an induction motor up to 8 A.This ACST8 switch embeds a Triac structure with a high...
Read More

Key features
  • Triac with overvoltage protection
  • High noise immunity: static dV/dt > 2000 V/μs
  • TO-220FPAB insulated package:
    • complies with UL standards (File ref : E81734)
    • insulation voltage: 2000 VRMS
  • Benefits:
    • Enables equipment to meet IEC 61000-4-5
    • High off-state reliability with planar technology
    • Needs no external overvoltage protection
    • Reduces the power passive component count
    • High immunity against fast transients described in IEC 61000-4-4 standards