Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

AEK-MCU-SPC5LNK

AEK-MCU-SPC5LNK

Active

AEK-MCU-SPC5LNKU

Programmer and debugger for SPC5 automotive microcontrollers to be used with PLS UDE

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The AEK-MCU-SPC5LNK is a debugger/programmer dongle for SPC58 automotive microcontrollers.It consists of a passive USB-to-JTAG debugger and programmer, which provides a cost-effective, small-size, and fast-prototyping solution for any vehicle applications.This dongle ensures short development time...
Read More

Key features
  • USB/JTAG debugger dongle for SPC58 automotive MCUs
  • USB connector for supply and data communication
  • Download your application firmware in SPC5x device FLASH or RAM memory
  • Run and debug your application firmware adding breakpoints and watching local and global variables
  • Compliant with the IEEE 1149.1 JTAG protocol
  • Integrates serial port connection via USB interface (virtual COM)
  • Provides NVM programming (erase/program/verify)
  • Connectors:
    • 14-pin header connector for JTAG interface
    • 3-pin header connector for UART interface
  • Status LEDs to indicate the target IO voltage, connection state, and running state
  • Operating temperature range: from 0°C to 50°C
  • Included in the AutoDevKit ecosystem
In stock
Quantity $ per unit Savings
1-2$39.012%
Contact sales
$39.01
$38.23
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The AEK-MCU-SPC5LNK is a debugger/programmer dongle for SPC58 automotive microcontrollers.It consists of a passive USB-to-JTAG debugger and programmer, which provides a cost-effective, small-size, and fast-prototyping solution for any vehicle applications.This dongle ensures short development time...
Read More

Key features
  • USB/JTAG debugger dongle for SPC58 automotive MCUs
  • USB connector for supply and data communication
  • Download your application firmware in SPC5x device FLASH or RAM memory
  • Run and debug your application firmware adding breakpoints and watching local and global variables
  • Compliant with the IEEE 1149.1 JTAG protocol
  • Integrates serial port connection via USB interface (virtual COM)
  • Provides NVM programming (erase/program/verify)
  • Connectors:
    • 14-pin header connector for JTAG interface
    • 3-pin header connector for UART interface
  • Status LEDs to indicate the target IO voltage, connection state, and running state
  • Operating temperature range: from 0°C to 50°C
  • Included in the AutoDevKit ecosystem
Associated products