Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!

Active

AIS2IHTR

MEMS digital output motion sensor: high-performance 3-axis accelerometer for automobile applications

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius115.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLGA 12L 2.0x2.0x1 mm

The AIS2IH is an ultra-low-power three-axis linear accelerometer which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers and designed to address non-safety automotive applications.The AIS2IH has user-selectable full scales of...
Read More

Key features
  • AEC-Q100 qualified
  • ±2g/±4g/±8g/±16g dynamically selectable full scales
  • Low power consumption down to 110 µA in high-performance mode and 0.67 µA @ 1.6 Hz in low-power mode
  • Very low noise: down to 90 µg/√(Hz) in high-performance mode
  • Multiple operating modes with multiple bandwidths and resolution
  • Single data conversion on demand
  • High-speed I²C/SPI digital output interface
  • 32-level FIFO
  • 2 independent programmable interrupts
  • Extended temperature range: -40 °C to 115 °C
  • Supply voltage, 1.62 V to 3.6 V
  • Independent IO supply
  • Embedded temperature sensor
  • Self-test
  • 10000 g high shock survivability
  • ECOPACK, RoHS and “Green” compliant
In stock
Quantity $ per unit Savings
1-4$4.360%
5-9$3.6816%
10-24$3.4122%
25-49$3.1029%
50-99$2.8834%
100-499$2.6839%
500$2.2548%
Contact sales
$4.36
$4.36
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius115.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLGA 12L 2.0x2.0x1 mm

The AIS2IH is an ultra-low-power three-axis linear accelerometer which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers and designed to address non-safety automotive applications.The AIS2IH has user-selectable full scales of...
Read More

Key features
  • AEC-Q100 qualified
  • ±2g/±4g/±8g/±16g dynamically selectable full scales
  • Low power consumption down to 110 µA in high-performance mode and 0.67 µA @ 1.6 Hz in low-power mode
  • Very low noise: down to 90 µg/√(Hz) in high-performance mode
  • Multiple operating modes with multiple bandwidths and resolution
  • Single data conversion on demand
  • High-speed I²C/SPI digital output interface
  • 32-level FIFO
  • 2 independent programmable interrupts
  • Extended temperature range: -40 °C to 115 °C
  • Supply voltage, 1.62 V to 3.6 V
  • Independent IO supply
  • Embedded temperature sensor
  • Self-test
  • 10000 g high shock survivability
  • ECOPACK, RoHS and “Green” compliant