Active
Automotive 3-axis accelerometer, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN 24L 4x4x1.8 mm |
The AIS328DQ is an ultra-low-power high-performance 3-axis linear accelerometer with a digital serial interface SPI standard output. An I²C compatible interface is also available. The device features ultra-low-power operational modes that allow advanced power saving and smart sleep-to-wakeup...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $8.33 | 0% |
| 5-9 | $7.52 | 10% |
| 10-24 | $7.21 | 13% |
| 25-49 | $6.76 | 19% |
| 50-99 | $6.28 | 25% |
| 100-499 | $5.84 | 30% |
| 500 | $5.31 | 36% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN 24L 4x4x1.8 mm |
The AIS328DQ is an ultra-low-power high-performance 3-axis linear accelerometer with a digital serial interface SPI standard output. An I²C compatible interface is also available. The device features ultra-low-power operational modes that allow advanced power saving and smart sleep-to-wakeup...
Read More
|