Active
Free
Automotive 3A single channel LED driver with integrated DC-DC converter
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 61.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HTSSOP16 |
The ALED6000 is a step down monolithic switching regulator designed to source up to 3 A DC current for high power LED driving. The wide input voltage range makes the ALED6000 the ideal choice for automotive systems. The 250 mV typical RSENSE voltage drop enhances the efficiency performance. Digital...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.01 | 2% |
| 10-24 | $2.98 | 24% |
| 25-99 | $2.73 | 31% |
| 100-249 | $2.45 | 38% |
| 250-499 | $2.31 | 41% |
| 500 | $2.26 | 42% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 61.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HTSSOP16 |
The ALED6000 is a step down monolithic switching regulator designed to source up to 3 A DC current for high power LED driving. The wide input voltage range makes the ALED6000 the ideal choice for automotive systems. The 250 mV typical RSENSE voltage drop enhances the efficiency performance. Digital...
Read More
|