Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
14 mm x 14 mm double layer antenna reference board for the M24SR64 Dual Interface EEPROM
| Core Product | M24SR64 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CONTRACTS |
The ANT7-T-M24SR64 antenna reference board is a ready-to-use PCB featuring an M24SR64-Y dual interface EEPROM connected to a 14 mm x 14 mm, 13.56 MHz etched RF double layer antenna on one side, and to an I2C bus on the other side.The ANT7-T-M24SR64 demonstration board allows system designers to...
Read More
|
| Core Product | M24SR64 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CONTRACTS |
The ANT7-T-M24SR64 antenna reference board is a ready-to-use PCB featuring an M24SR64-Y dual interface EEPROM connected to a 14 mm x 14 mm, 13.56 MHz etched RF double layer antenna on one side, and to an I2C bus on the other side.The ANT7-T-M24SR64 demonstration board allows system designers to...
Read More
|