JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Active
In Stock
4-Mbit serial SPI bus EEPROM
NRND
4 A dual low side MOSFET driver
Out of Stock
Enter your email address to be notified when the product is available to order.
Silicon carbide Power MOSFET 1200 V, 27 mOhm typ., 56 A in an HiP247-4 package
Automotive-grade silicon carbide Power MOSFET 1200 V, 40 mOhm typ., 40 A in an H2PAK-7 package
Adaptive synchronous rectification controller for flyback converter
High input voltage, 85 mA LDO linear regulator