Active
Automotive 6-axis IMU (inertial measurement unit): 3-axis accelerometer and 3-axis gyroscope
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The ASM330LHH is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope with an extended temperature range up to +105 °C and designed to address automotive non-safety applications.ST’s family of MEMS sensor modules leverages the robust and mature manufacturing...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $7.11 | 0% |
| 5-9 | $6.41 | 10% |
| 10-24 | $6.15 | 13% |
| 25-49 | $5.84 | 18% |
| 50-99 | $5.64 | 21% |
| 100-499 | $5.44 | 24% |
| 500 | $5.24 | 26% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The ASM330LHH is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope with an extended temperature range up to +105 °C and designed to address automotive non-safety applications.ST’s family of MEMS sensor modules leverages the robust and mature manufacturing...
Read More
|