🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

B-CAMS-IMX

Camera module bundle for STM32 boards

Core ProductIMX335
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The B-CAMS-IMX camera module provides a compelling hardware set to handle multiple computer vision scenarios and use cases. It features a high-resolution 5‑Mpx RGB CMOS image sensor, an inertial motion unit, and a Time‑of‑Flight sensor. It can be used with any STM32 boards featuring a MIPI...
Read More

Key features
  • Camera module accessory board (MB1854) including:
    • Dual-lane MIPI CSI-2® data output supporting Sony 5‑Mpx RGB CMOS image sensor
    • M12 × 0.5 lens holder for a variety of commercially available, ready‑to‑use M12 lenses
    • Supplied M12 lens: Manual focus, 87° FOV
    • Inertial motion unit
    • Multizone direct Time‑of‑Flight sensor
    • 3.3 V power
    • Board connector:
      • 0.5 mm‑pitch, 22‑pin flexible flat cable (FFC) connector
    • 22‑pin flexible flat cable
In stock
Quantity $ per unit Savings
1-2$77.870%
Contact sales
$77.87
$77.87
Core ProductIMX335
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The B-CAMS-IMX camera module provides a compelling hardware set to handle multiple computer vision scenarios and use cases. It features a high-resolution 5‑Mpx RGB CMOS image sensor, an inertial motion unit, and a Time‑of‑Flight sensor. It can be used with any STM32 boards featuring a MIPI...
Read More

Key features
  • Camera module accessory board (MB1854) including:
    • Dual-lane MIPI CSI-2® data output supporting Sony 5‑Mpx RGB CMOS image sensor
    • M12 × 0.5 lens holder for a variety of commercially available, ready‑to‑use M12 lenses
    • Supplied M12 lens: Manual focus, 87° FOV
    • Inertial motion unit
    • Multizone direct Time‑of‑Flight sensor
    • 3.3 V power
    • Board connector:
      • 0.5 mm‑pitch, 22‑pin flexible flat cable (FFC) connector
    • 22‑pin flexible flat cable