🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

B-L475E-IOT01A2

B-L475E-IOT01A2

Active

B-L475E-IOT01A1

STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi

Core ProductSTM32L475VG
ECCN US5A992.c
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The B-L475E-IOT01A Discovery kit for IoT node allows users to develop applications with direct connection to cloud servers.The Discovery kit enables a wide diversity of applications by exploiting low-power communication, multiway sensing and Arm® Cortex® -M4 core-based STM32L4 Series features.The...
Read More

Key features
  • Ultra-low-power STM32L4 Series MCUs based on Arm® Cortex®-M4 core with 1 Mbyte of Flash memory and 128 Kbytes of SRAM, in LQFP100 package
  • 64-Mbit Quad-SPI (Macronix) Flash memory
  • Bluetooth® V4.1 module (SPBTLE-RF)
  • Sub-GHz (868 MHz or 915 MHz) low-power-programmable RF module (SPSGRF-868 or SPSGRF-915)
  • 802.11 b/g/n compliant Wi-Fi® module from Inventek Systems (ISM43362-M3G-L44)
  • Dynamic NFC tag based on M24SR with its printed NFC antenna
  • 2 digital omnidirectional microphones (MP34DT01)
  • Capacitive digital sensor for relative humidity and temperature (HTS221)
  • High-performance 3-axis magnetometer (LIS3MDL)
  • 3D accelerometer and 3D gyroscope (LSM6DSL)
  • 260-1260 hPa absolute digital output barometer (LPS22HB)
  • Time-of-Flight and gesture-detection sensor (VL53L0X)
  • 2 push-buttons (user and reset)
  • USB OTG FS with Micro-AB connector
  • Expansion connectors:
    • Arduino™ Uno V3
    • PMOD
  • Flexible power-supply options:
    • ST LINK USB VBUS or external sources
  • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
  • Comprehensive free software HAL library including a variety of examples, as part of the STM32Cube MCU Package
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR, Keil®, GCC-based IDEs, Arm® Mbed Enabled
  • Arm® Mbed online (see http://mbed.org)
In stock
Quantity $ per unit Savings
1-2$53.190%
Contact sales
$53.19
$53.18
Core ProductSTM32L475VG
ECCN US5A992.c
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The B-L475E-IOT01A Discovery kit for IoT node allows users to develop applications with direct connection to cloud servers.The Discovery kit enables a wide diversity of applications by exploiting low-power communication, multiway sensing and Arm® Cortex® -M4 core-based STM32L4 Series features.The...
Read More

Key features
  • Ultra-low-power STM32L4 Series MCUs based on Arm® Cortex®-M4 core with 1 Mbyte of Flash memory and 128 Kbytes of SRAM, in LQFP100 package
  • 64-Mbit Quad-SPI (Macronix) Flash memory
  • Bluetooth® V4.1 module (SPBTLE-RF)
  • Sub-GHz (868 MHz or 915 MHz) low-power-programmable RF module (SPSGRF-868 or SPSGRF-915)
  • 802.11 b/g/n compliant Wi-Fi® module from Inventek Systems (ISM43362-M3G-L44)
  • Dynamic NFC tag based on M24SR with its printed NFC antenna
  • 2 digital omnidirectional microphones (MP34DT01)
  • Capacitive digital sensor for relative humidity and temperature (HTS221)
  • High-performance 3-axis magnetometer (LIS3MDL)
  • 3D accelerometer and 3D gyroscope (LSM6DSL)
  • 260-1260 hPa absolute digital output barometer (LPS22HB)
  • Time-of-Flight and gesture-detection sensor (VL53L0X)
  • 2 push-buttons (user and reset)
  • USB OTG FS with Micro-AB connector
  • Expansion connectors:
    • Arduino™ Uno V3
    • PMOD
  • Flexible power-supply options:
    • ST LINK USB VBUS or external sources
  • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
  • Comprehensive free software HAL library including a variety of examples, as part of the STM32Cube MCU Package
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR, Keil®, GCC-based IDEs, Arm® Mbed Enabled
  • Arm® Mbed online (see http://mbed.org)