Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

BAS70-04FILM

BAS70-04FILM

BAS70JFILM

BAS70JFILM

Active

BAS70-05WFILM

Small Signal Schottky Diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-323

The BAS70 series uses 70 V Schottky barrier diodes packaged in SOD-123, SOD-323, SOD-523, SOT-23, SOT-323, SOT-323-6L or SOT-666. These diodes are specially suited for signal detection and temperature compensation in RF applications.

Key features
  • Low resistance and inductance
  • Very low conduction losses
  • Low forward and reverse recovery times
  • Negligible switching losses
  • Low capacitance diode
  • Surface mount device
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-323

The BAS70 series uses 70 V Schottky barrier diodes packaged in SOD-123, SOD-323, SOD-523, SOT-23, SOT-323, SOT-323-6L or SOT-666. These diodes are specially suited for signal detection and temperature compensation in RF applications.

Key features
  • Low resistance and inductance
  • Very low conduction losses
  • Low forward and reverse recovery times
  • Negligible switching losses
  • Low capacitance diode
  • Surface mount device