Active
30 V, 300 mA CSP General Purpose Small Signal Schottky Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ST0201 |
The BAT30F4 uses 30 V Schottky barrier diodes in a 0201 package. This device is intended to be used in smartphones, and is especially suited for rail to rail protection where its low forward voltage drop will help designers to get an efficient protection of their ICs.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.28 | 1% |
| 10-99 | $0.19 | 34% |
| 100-499 | $0.12 | 56% |
| 500 | $0.09 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ST0201 |
The BAT30F4 uses 30 V Schottky barrier diodes in a 0201 package. This device is intended to be used in smartphones, and is especially suited for rail to rail protection where its low forward voltage drop will help designers to get an efficient protection of their ICs.
|