Active
Automotive 40 V, 300 mA General purpose Small Signal Schottky Diode
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SOT-323 |
The BAT54 series use the 40 V Schottky barrier diodes packaged in SOT-23 and SOT-323.
These devices are suitable for automotive applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.17 | 2% |
10-99 | $0.11 | 38% |
100-500 | $0.08 | 51% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SOT-323 |
The BAT54 series use the 40 V Schottky barrier diodes packaged in SOT-23 and SOT-323.
These devices are suitable for automotive applications.
|