🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
⚡ Limited time offer: Free samples and shipping until Dec. 26th! Use code: DV-UNIQUEID-FREE-1225 at checkout. 🚀 Shop now!
Active
Automotive 40 V, 300 mA General purpose Small Signal Schottky Diode
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT-323 |
The BAT54 series use the 40 V Schottky barrier diodes packaged in SOT-23 and SOT-323.
These devices are suitable for automotive applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.26 | 2% |
| 10-99 | $0.13 | 48% |
| 100-499 | $0.11 | 54% |
| 500 | $0.09 | 63% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOT-323 |
The BAT54 series use the 40 V Schottky barrier diodes packaged in SOT-23 and SOT-323.
These devices are suitable for automotive applications.
|