🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
PNP SILICON TRANSISTORS
Operating Temp Min Celsius | -65.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | SOT-32 |
These epitaxial planar transistors are mounted in the SOT-32 plastic package. They are designed for audio amplifiers and drivers utilizing complementary or quasi-complementary circuits.
The NPN types are the BD135 and BD139, and the complementary PNP types are the BD136 and BD140.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.64 | 0% |
10-99 | $0.29 | 55% |
100-499 | $0.25 | 60% |
500 | $0.19 | 70% |
500 + |
Contact sales |
Operating Temp Min Celsius | -65.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | SOT-32 |
These epitaxial planar transistors are mounted in the SOT-32 plastic package. They are designed for audio amplifiers and drivers utilizing complementary or quasi-complementary circuits.
The NPN types are the BD135 and BD139, and the complementary PNP types are the BD136 and BD140.
|