Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Bluetooth® LE 5.2 Wireless Network Coprocessor
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Operating Voltage Min Volt | 1.7 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 32 5x5x1.0 mm |
The BlueNRG-2N is an ultra low power (ULP) network coprocessor solution for Bluetooth® LE applications.It embeds the STMicroelectronics’s state-of-the-art RF radio IPs combining unparalleled performance with extremely long battery lifetime.It is fully compliant with Bluetooth core specification...
Read More
|
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Operating Voltage Min Volt | 1.7 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 32 5x5x1.0 mm |
The BlueNRG-2N is an ultra low power (ULP) network coprocessor solution for Bluetooth® LE applications.It embeds the STMicroelectronics’s state-of-the-art RF radio IPs combining unparalleled performance with extremely long battery lifetime.It is fully compliant with Bluetooth core specification...
Read More
|