🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!

🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!

BLUENRG-232NS

BLUENRG-232NS

BLUENRG-232N

BLUENRG-232N

Active

BLUENRG-234N

Bluetooth® LE 5.2 Wireless Network Coprocessor

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Operating Voltage Min Volt1.7
Operating Voltage Max Volt3.6
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameWLCSP MSL1

The BlueNRG-2N is an ultra low power (ULP) network coprocessor solution for Bluetooth® LE applications.It embeds the STMicroelectronics’s state-of-the-art RF radio IPs combining unparalleled performance with extremely long battery lifetime.It is fully compliant with Bluetooth core specification...
Read More

Key features
  • Low-power radio performance
    • Sleep current consumption down to 900 nA
    • TX current consumption 6.8 mA (@ -2 dBm, 3.0 V)
    • RX current consumption 6.2 mA (@ sensitivity level, 3.0 V)
    • Up to +8 dBm programmable output power level (@ antenna connector)
    • Excellent RF link budget (up to 96 dB)
    • Integrated DC-DC step-down converter and LDO regulators
  • Bluetooth® LE
    • LE data packet length extension
    • LE secure connections
    • Link Layer privacy
    • Qualified against Bluetooth® Core 5.2
In stock
Quantity $ per unit Savings
1-9$3.5626%
10-24$3.089%
25-99$2.913%
100-249$2.685%
250-499$2.5410%
500$2.3916%
Contact sales
$3.56
$2.83
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Operating Voltage Min Volt1.7
Operating Voltage Max Volt3.6
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameWLCSP MSL1

The BlueNRG-2N is an ultra low power (ULP) network coprocessor solution for Bluetooth® LE applications.It embeds the STMicroelectronics’s state-of-the-art RF radio IPs combining unparalleled performance with extremely long battery lifetime.It is fully compliant with Bluetooth core specification...
Read More

Key features
  • Low-power radio performance
    • Sleep current consumption down to 900 nA
    • TX current consumption 6.8 mA (@ -2 dBm, 3.0 V)
    • RX current consumption 6.2 mA (@ sensitivity level, 3.0 V)
    • Up to +8 dBm programmable output power level (@ antenna connector)
    • Excellent RF link budget (up to 96 dB)
    • Integrated DC-DC step-down converter and LDO regulators
  • Bluetooth® LE
    • LE data packet length extension
    • LE secure connections
    • Link Layer privacy
    • Qualified against Bluetooth® Core 5.2