Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Programmable Bluetooth LE 5.3 Wireless SoC
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Operating Voltage Min Volt | 1.7 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 48 6x6x0.9 mm |
The BlueNRG-2 is a very low-power Bluetooth® LE single-mode system-on-chip, compliant with Bluetooth specifications.The BlueNRG-2 extends the features of the award-winning BlueNRG network processor, enabling the usage of the embedded Cortex® M0 to run the user application code.The BlueNRG-2...
Read More
|
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Operating Voltage Min Volt | 1.7 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | 5A992.c |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 48 6x6x0.9 mm |
The BlueNRG-2 is a very low-power Bluetooth® LE single-mode system-on-chip, compliant with Bluetooth specifications.The BlueNRG-2 extends the features of the award-winning BlueNRG network processor, enabling the usage of the embedded Cortex® M0 to run the user application code.The BlueNRG-2...
Read More
|