JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.
Active
6A standard and Snubberless™ Triacs
Available either in through-hole or surface-mount packages, the BTA06 and BTB06 triac series is suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits... or for phase control... Read More
Available either in through-hole or surface-mount packages, the BTA06 and BTB06 triac series is suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits... or for phase control operation in light dimmers, motor speed controllers,...
The snubberless and logic level versions (BTA/ BTB...W) are specially recommended for use on inductive loads, thanks to their high commutation performances.
By using an internal ceramic pad, the BTA series provides voltage insulated tab (rated at 2500VRMS) complying with UL standards (File ref.: E81734).