🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

BTA41-800BRG

BTA41-800BRG

Active

BTA41-600BRG

40A standard Triacs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTOP3 Ins

Available in high power packages, the BTA/BTB40-41 series is suitable for general purpose AC switching.


The BTA series provides an insulated tab (rated at 2500 V rms).

Key features
  • High current TRIAC
  • High commutation capability
  • Low thermal resistance with clip bonding
  • Packages are RoHS (2002/95/EC) compliant
  • BTA series UL1557 certified (File ref: 81734)
In stock
Quantity $ per unit Savings
1-9$3.580%
10-24$3.317%
25-99$2.1041%
100-249$1.8249%
250-500$1.4859%
Contact sales
$3.58
$3.58
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTOP3 Ins

Available in high power packages, the BTA/BTB40-41 series is suitable for general purpose AC switching.


The BTA series provides an insulated tab (rated at 2500 V rms).

Key features
  • High current TRIAC
  • High commutation capability
  • Low thermal resistance with clip bonding
  • Packages are RoHS (2002/95/EC) compliant
  • BTA series UL1557 certified (File ref: 81734)