BTB16-600BWRG

BTB16-600BWRG

BTB16-800SWRG

BTB16-800SWRG

Active

BTB16-600BRG

16A standard and Snubberless™ Triacs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Available either in through-hole or surface-mount packages, the BTA16, BTB16, T1610 and T1635 Triacs series are suitable for general purpose mains power AC switching.

Key features
  • Insulated tab (BTA series, rated at 2500 VRMS)
  • RoHS ( 2002/95/EC) compliant
  • Medium current Triac
  • Low thermal resistance insulation ceramic for insulated BTA
  • Low thermal resistance with clip bonding
  • BTA series UL1557 certified (File ref: 81734)
  • High commutation (4Q) or very high commutation (3Q) capability
In stock
Quantity $ per unit Savings
1-9$1.732%
10-50$0.8252%
Contact sales
$1.73
$1.70
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Available either in through-hole or surface-mount packages, the BTA16, BTB16, T1610 and T1635 Triacs series are suitable for general purpose mains power AC switching.

Key features
  • Insulated tab (BTA series, rated at 2500 VRMS)
  • RoHS ( 2002/95/EC) compliant
  • Medium current Triac
  • Low thermal resistance insulation ceramic for insulated BTA
  • Low thermal resistance with clip bonding
  • BTA series UL1557 certified (File ref: 81734)
  • High commutation (4Q) or very high commutation (3Q) capability