📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
16A standard and Snubberless™ Triacs
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
Available either in through-hole or surface-mount packages, the BTA16, BTB16, T1610 and T1635 Triacs series are suitable for general purpose mains power AC switching.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.04 | 0% |
10-99 | $0.87 | 17% |
100-500 | $0.74 | 29% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
Available either in through-hole or surface-mount packages, the BTA16, BTB16, T1610 and T1635 Triacs series are suitable for general purpose mains power AC switching.
|