BTB24-600BRG

BTB24-600BRG

BTB24-800CWRG

BTB24-800CWRG

Active

BTB24-800BWRG

25A standard and Snubberless™ Triacs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Available either in through-hole or surface-mount packages, the BTA24, BTB24 and T25 are suitable for general purpose AC switching.

Key features
  • High current 25 A RMS current Triac
  • Low thermal resistance
  • High commutation (4 quadrants) or very high commutation (3 quadrants) capability
  • BTA series UL1557 recognized components (file ref: 81734)
  • RoHS (2002/95/EC) compliant packages
  • UL-94, V0 flammability package resin compliance
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Available either in through-hole or surface-mount packages, the BTA24, BTB24 and T25 are suitable for general purpose AC switching.

Key features
  • High current 25 A RMS current Triac
  • Low thermal resistance
  • High commutation (4 quadrants) or very high commutation (3 quadrants) capability
  • BTA series UL1557 recognized components (file ref: 81734)
  • RoHS (2002/95/EC) compliant packages
  • UL-94, V0 flammability package resin compliance