Buy 1 get 1 free for STSPIN32 motor control board. Use code DV-EVLSPIN32B-BOGO-02 at checkout! 👉 Claim now!

Exclusive FREE shipping offer of Embedded World prodcuts! Use code EV-EW2025-FREESHIP-03 at checkout! 🛒 Order now!

BTW68-800RG

BTW68-800RG

Active

BTW68-1200RG

30 A standard SCR Thyristor in TOP3I

Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTOP3 Ins

Available in a high power insulated package, the BTW68 series is suitable for applications where power handling and power dissipation are critical such as solid state relays, welding equipment and high power motor control.Based on a clip assembly technology, this device offers a superior...
Read More

Key features
  • On-state rms current: 30 A
  • Blocking voltage: up to 1200 V
  • Gate current: 50 mA
  • UL 2500 V insulation (file ref E81734)
In stock
Quantity $ per unit Savings
1-9$5.780%
10-29$5.515%
30-119$3.5339%
120-500$2.9449%
Contact sales
$5.78
$5.78
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTOP3 Ins

Available in a high power insulated package, the BTW68 series is suitable for applications where power handling and power dissipation are critical such as solid state relays, welding equipment and high power motor control.Based on a clip assembly technology, this device offers a superior...
Read More

Key features
  • On-state rms current: 30 A
  • Blocking voltage: up to 1200 V
  • Gate current: 50 mA
  • UL 2500 V insulation (file ref E81734)