Active
High voltage fast-switching NPN power transistor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The BUL1203E is manufactured using diffused collector in planar technology to enhance switching speeds and tight hFE range while maintaining a wide RBSOA.Thanks to his enhanced high voltage structure 1 (EHVS1) it has an intrinsic ruggedness which enables the transistor to withstand a high collector...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.31 | 0% |
| 10-99 | $1.14 | 51% |
| 100-499 | $1.02 | 56% |
| 500 | $0.81 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The BUL1203E is manufactured using diffused collector in planar technology to enhance switching speeds and tight hFE range while maintaining a wide RBSOA.Thanks to his enhanced high voltage structure 1 (EHVS1) it has an intrinsic ruggedness which enables the transistor to withstand a high collector...
Read More
|