Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
High voltage fast-switching NPN power transistor
| Operating Range | Industrial |
| Operating Temp Min Celsius | -65.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The BUL216 is manufactured using high voltage Multiepitaxial Mesa technology for cost-effective high performance. It uses a Hollow Emitter structure to enhance switching speeds.
The BUL series is designed for use in lighting applications and low cost switch-mode power supplies.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.19 | 2% |
| 10-99 | $1.59 | 49% |
| 100-499 | $1.42 | 55% |
| 500 | $1.15 | 63% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -65.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The BUL216 is manufactured using high voltage Multiepitaxial Mesa technology for cost-effective high performance. It uses a Hollow Emitter structure to enhance switching speeds.
The BUL series is designed for use in lighting applications and low cost switch-mode power supplies.
|