Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
NRND
13.56-MHz multi-protocol contactless transceiver IC with SPI and UART serial access
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 32 5x5x1.0 mm |
The CR95HF is an integrated transceiver IC for contactless applications.The CR95HF manages frame coding and decoding in Reader mode for standard applications such as near field communication (NFC), proximity and vicinity standards.The CR95HF embeds an Analog Front End to provide the 13.56 MHz Air...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.69 | 2% |
| 10-24 | $2.75 | 24% |
| 25-99 | $2.52 | 30% |
| 100-249 | $2.26 | 38% |
| 250-499 | $2.13 | 41% |
| 500 | $2.08 | 43% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 32 5x5x1.0 mm |
The CR95HF is an integrated transceiver IC for contactless applications.The CR95HF manages frame coding and decoding in Reader mode for standard applications such as near field communication (NFC), proximity and vicinity standards.The CR95HF embeds an Analog Front End to provide the 13.56 MHz Air...
Read More
|