Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

Free

DCP0606QTRY

Automotive 6 V, 6 A step-down converter

Input Voltage Min Volt2.9
Input Voltage Max Volt6.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePOA FCQFN 2X3X0.9 11L

The DCP0606Y and DCP0608Y are a high efficiency monolithic step-down synchronous switching regulator designed to deliver up to 6 A or 8 A continuous current, depending on the part number. The IC operates from 2.9 V to 6 V input voltage.The DCP0606Y, DCP0608Y features low-resistance integrated...
Read More

Key features
  • AEC-Q100 Grade 1 qualified
    • Operating junction temperature range: -40 °C to +150 °C
  • Designed for 3.3 V and 5 V power rails
  • 6 A or 8 A continuous output current
    • 6 A typical efficiency = 93% @ fsw = 2.25 MHz, Vin = 5 V, Vout = 3.3 V
  • Integrated 11 mΩ MOSFETs for high efficiency
  • Adjustable output voltage down to 0.6 V
  • 1.5% Output voltage accuracy
  • Fixed output voltage option on request
  • Selectable switching frequency from 1.8 to 4 MHz with dithering
  • Pulse skip mode to optimize light load efficiency
  • OV / OC / OT auto-recovery protections
  • Power Good output
  • Output voltage tracking
  • External synchronization with programmable phase shift
  • Package 2 x 3 mm with wettable flanks
In stock
Quantity $ per unit Savings
1-9$2.592%
10-24$1.9324%
25-99$1.7631%
100-249$1.5838%
250-499$1.5041%
500$1.4543%
Contact sales
$2.59
$2.54
or
Input Voltage Min Volt2.9
Input Voltage Max Volt6.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePOA FCQFN 2X3X0.9 11L

The DCP0606Y and DCP0608Y are a high efficiency monolithic step-down synchronous switching regulator designed to deliver up to 6 A or 8 A continuous current, depending on the part number. The IC operates from 2.9 V to 6 V input voltage.The DCP0606Y, DCP0608Y features low-resistance integrated...
Read More

Key features
  • AEC-Q100 Grade 1 qualified
    • Operating junction temperature range: -40 °C to +150 °C
  • Designed for 3.3 V and 5 V power rails
  • 6 A or 8 A continuous output current
    • 6 A typical efficiency = 93% @ fsw = 2.25 MHz, Vin = 5 V, Vout = 3.3 V
  • Integrated 11 mΩ MOSFETs for high efficiency
  • Adjustable output voltage down to 0.6 V
  • 1.5% Output voltage accuracy
  • Fixed output voltage option on request
  • Selectable switching frequency from 1.8 to 4 MHz with dithering
  • Pulse skip mode to optimize light load efficiency
  • OV / OC / OT auto-recovery protections
  • Power Good output
  • Output voltage tracking
  • External synchronization with programmable phase shift
  • Package 2 x 3 mm with wettable flanks