Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
High speed line protection, 12 V, 15 A, in SOT23-6L
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.92 x 2.8 x 1.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
DSL04 is designed to protect VDSL2 line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers in CPE and DSLAM applications. The low capacitance makes it suitable from ADSL to VDSL2 data rates.Middle points (-VLD, +VLD) can be either connected or...
Read More
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.92 x 2.8 x 1.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-6L |
DSL04 is designed to protect VDSL2 line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers in CPE and DSLAM applications. The low capacitance makes it suitable from ADSL to VDSL2 data rates.Middle points (-VLD, +VLD) can be either connected or...
Read More
|