Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

E-L6258

PWM CONTROLLED - HIGH CURRENT DMOS UNIVERSAL MOTOR DRIVER

Operating RangeIndustrial
Operating Temp Min Celsius0.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

L6258 is a dual full bridge for motor control applications realized in BCD technology, with the capability of driving both windings of a bipolar stepper motor or bidirectionally control two DC motors.L6258 and a few external components form a complete control and drive circuit. It has high...
Read More

Key features
  • TTL/CMOS compatible inputs
  • No need for recirculation diodes
  • Thermal shutdow
  • Able to drive both windings of a bipolar stepper motor or two DC motors
  • Wide voltage range: 12V to 34V
  • Output current up to 1.2A each winding
  • Precision PWM control
  • Cross conduction protection
  • Four quadrant current control, ideal for microstepping and DC motor control
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius0.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

L6258 is a dual full bridge for motor control applications realized in BCD technology, with the capability of driving both windings of a bipolar stepper motor or bidirectionally control two DC motors.L6258 and a few external components form a complete control and drive circuit. It has high...
Read More

Key features
  • TTL/CMOS compatible inputs
  • No need for recirculation diodes
  • Thermal shutdow
  • Able to drive both windings of a bipolar stepper motor or two DC motors
  • Wide voltage range: 12V to 34V
  • Output current up to 1.2A each winding
  • Precision PWM control
  • Cross conduction protection
  • Four quadrant current control, ideal for microstepping and DC motor control