Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

E-L6258E

_

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

L6258E is a dual full bridge for motor control applications realized in BCD technology, with the capability of driving both windings of a bipolar stepper motor or bidirectionally control two DC motors.L6258E and a few external components form a complete control and drive circuit. It has high...
Read More

Key features
  • TTL/CMOS compatible inputs
  • No need for recirculation diodes
  • Thermal shutdow
  • Able to drive both windings of a bipolar stepper motor or two DC motors
  • Wide voltage range: 12V to 40V
  • Output current up to 1.2A each winding
  • Precision PWM control
  • Cross conduction protection
  • Four quadrant current control, ideal for microstepping and DC motor control
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO 36

L6258E is a dual full bridge for motor control applications realized in BCD technology, with the capability of driving both windings of a bipolar stepper motor or bidirectionally control two DC motors.L6258E and a few external components form a complete control and drive circuit. It has high...
Read More

Key features
  • TTL/CMOS compatible inputs
  • No need for recirculation diodes
  • Thermal shutdow
  • Able to drive both windings of a bipolar stepper motor or two DC motors
  • Wide voltage range: 12V to 40V
  • Output current up to 1.2A each winding
  • Precision PWM control
  • Cross conduction protection
  • Four quadrant current control, ideal for microstepping and DC motor control