Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
NRND
PWM-controlled, high-current DMOS universal motor driver
| Operating Range | Automotive |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
L6258EP is a dual full bridge for motor control applications realized in BCD technology, with the capability of driving both windings of a bipolar stepper motor or bidirectionally control two DC motors.L6258EP and a few external components form a complete control and drive circuit. It has high...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $13.81 | 11% |
| 10-24 | $10.88 | 12% |
| 25-99 | $9.72 | 22% |
| 100-249 | $9.17 | 26% |
| 250-499 | $8.91 | 28% |
| 500 | $8.71 | 30% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
L6258EP is a dual full bridge for motor control applications realized in BCD technology, with the capability of driving both windings of a bipolar stepper motor or bidirectionally control two DC motors.L6258EP and a few external components form a complete control and drive circuit. It has high...
Read More
|