$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Dual 13X16 Matrix InkJet Heads Drivers
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PQFP 100 14x20x2.7 |
L6452 is a device designed to drive two 13x16 matrix ink jet print heads in printer applications.The output stage is able to source simultaneously 400 mA on each of the 16 power lines (columns) with a duty cycle of 33% in normal printing and 66% in head pre-heating. On the address lines (rows), the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $13.83 | 2% |
| 10-24 | $10.67 | 21% |
| 25-99 | $9.72 | 28% |
| 100-249 | $9.15 | 32% |
| 250-500 | $8.77 | 35% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PQFP 100 14x20x2.7 |
L6452 is a device designed to drive two 13x16 matrix ink jet print heads in printer applications.The output stage is able to source simultaneously 400 mA on each of the 16 power lines (columns) with a duty cycle of 33% in normal printing and 66% in head pre-heating. On the address lines (rows), the...
Read More
|