🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
2 x 35W dual/quad power amplifier for car radio
Supply Voltage Min Volt | 8.0 |
Supply Voltage Max Volt | 18.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | MW 15L |
The TDA7375 is a new technology class AB car radio amplifier able to work either in DUAL BRIDGE or QUAD SINGLE ENDED configuration.The exclusive fully complementary structure of the output stage and the internally fixed gain guarantees the highest possible power performances with extremely reduced...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.65 | 0% |
10-24 | $3.14 | 14% |
25-99 | $2.99 | 18% |
100-499 | $2.79 | 23% |
500 | $2.78 | 24% |
500 + |
Contact sales |
Supply Voltage Min Volt | 8.0 |
Supply Voltage Max Volt | 18.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | MW 15L |
The TDA7375 is a new technology class AB car radio amplifier able to work either in DUAL BRIDGE or QUAD SINGLE ENDED configuration.The exclusive fully complementary structure of the output stage and the internally fixed gain guarantees the highest possible power performances with extremely reduced...
Read More
|