Active
32 W bridge car radio amplifier
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO-20 |
The TDA7391PD is a bridge class AB audio power amplifier specially intended for car radio high power applications.The high power capability together with the possibility to operate either in differential input mode or single ended input mode makes it suitable for boosters and high end car radio...
Read More
|
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO-20 |
The TDA7391PD is a bridge class AB audio power amplifier specially intended for car radio high power applications.The high power capability together with the possibility to operate either in differential input mode or single ended input mode makes it suitable for boosters and high end car radio...
Read More
|