🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

EV-VN7140AJ

VN7140AJ evaluation board

Target ApplicationBody and Convenience
Core ProductVN7140AJTR
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCARD

This board provides you an easy way to connect STMicroelectronics® VIPower® M0-7 technology into your existing system.

Key features
  • Simple single IC application board dedicated for VN7140AJ-E
  • Provides electrical connectivity and thermal heat-sinking for easy
    prototyping
  • General device features
    • Single channel smart high-side driver with
      MultiSense analog feedback
    • Very low standby
      current
    • Compatible with 3 V and 5 V CMOS
      outputs
  • MultiSense diagnostic functions
    • Multiplexed analog feedback of: load
      current with high precision proportional current mirror, VCC supply voltage and
      TCHIP device temperature
    • Overload and short to
      ground (power limitation) indication
    • Thermal shutdown
      indication
    • OFF-state open-load
      detection
    • Output short to VCC
      detection
    • Sense enable/disable
  • Protections
    • Undervoltage
      shutdown
    • Overvoltage clamp
    • Load
      current limitation
    • Self limiting of fast thermal
      transients
    • Configurable latch-off on overtemperature or power
      limitation with dedicated fault reset pin
    • Loss of ground and
      loss of VCC
    • Reverse battery with external
      components
    • Electrostatic discharge
      protection
Out of Stock
Quantity $ per unit Savings
1-2$4.380%
Contact sales
$4.38
Target ApplicationBody and Convenience
Core ProductVN7140AJTR
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCARD

This board provides you an easy way to connect STMicroelectronics® VIPower® M0-7 technology into your existing system.

Key features
  • Simple single IC application board dedicated for VN7140AJ-E
  • Provides electrical connectivity and thermal heat-sinking for easy
    prototyping
  • General device features
    • Single channel smart high-side driver with
      MultiSense analog feedback
    • Very low standby
      current
    • Compatible with 3 V and 5 V CMOS
      outputs
  • MultiSense diagnostic functions
    • Multiplexed analog feedback of: load
      current with high precision proportional current mirror, VCC supply voltage and
      TCHIP device temperature
    • Overload and short to
      ground (power limitation) indication
    • Thermal shutdown
      indication
    • OFF-state open-load
      detection
    • Output short to VCC
      detection
    • Sense enable/disable
  • Protections
    • Undervoltage
      shutdown
    • Overvoltage clamp
    • Load
      current limitation
    • Self limiting of fast thermal
      transients
    • Configurable latch-off on overtemperature or power
      limitation with dedicated fault reset pin
    • Loss of ground and
      loss of VCC
    • Reverse battery with external
      components
    • Electrostatic discharge
      protection