Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

EVAL-FDA903U-SA

EVAL-FDA903U evaluation board for FDA903U

Operating RangeAutomotive
Target ApplicationAudio
Core ProductFDA903U
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCONTRACTS

EVAL-FDA903U is an evaluation board for automotive digital class-D power amplifier FDA803U and FDA903U in PowerSSO-36 slug-up package.

Key features
  • Digital input, class-D output
  • Single audio channels
  • I2S bus with I2S and TDM compatibility
  • I2C bus
  • Full diagnostic
  • Compatible with FDA803U and FDA903U (PowerSSO-36 slug-up package)
  • Operating supply voltage from 3.3 V to 18 V (battery compatible)
Out of Stock
Operating RangeAutomotive
Target ApplicationAudio
Core ProductFDA903U
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantNot compliant
GradeIndustrial
Package NameCONTRACTS

EVAL-FDA903U is an evaluation board for automotive digital class-D power amplifier FDA803U and FDA903U in PowerSSO-36 slug-up package.

Key features
  • Digital input, class-D output
  • Single audio channels
  • I2S bus with I2S and TDM compatibility
  • I2C bus
  • Full diagnostic
  • Compatible with FDA803U and FDA903U (PowerSSO-36 slug-up package)
  • Operating supply voltage from 3.3 V to 18 V (battery compatible)